??
CAD model selection
FP-50-00146
HELP_VARIABLE
Company
Duometric
Description
LVB
Bill of material
FP-50-00146
NR
Order number
FP-50-00146
T
Product name
LVB
LP
Number of light grids
1
D
Dimensions
200x120x58 mm
G
Weight
760 g
IP
Degree of protection
IP20
U
Operating voltage
230 VDC
SWO
Switching output
2 safety relais (NO/NC)
SI
Service interface
RS232
NK
Compliance
ROHS / REACH / CE
Embedded Preview + Generation
Preview
CAD Download
3D
2D