??
CAD model selection
LT40/46-2000A - 12x24/E_ AC: 0001000
HELP_VARIABLE
Company
Duometric
Description
LT - Light grids Typ LT
Bill of material
LT40/46-2000A - 12x24/E_ AC: 0001000
T
Type
LT
TXRX
Transmitter / Receiver
SA
Number of beams
40
SAB
Beam spacing
46 mm
L
Profile length
2000 mm
MEC
Profile
A - 12x24 mm
MH
Monitoring height
1794 mm
A
Edge distance of the attachment
66 mm
B
Distance between the attachments
100 mm
Z
Number of attachements
4 Stk
Y
Edge distance of the first beam
186 mm
X
Edge distance of the last beam
20 mm
A1
Profile Color
D
Cable length A2…A4
dm
A5
Cable outlet
A6
Range
m
A7
Front cover
A8
Cable type
ANIM
Beams
SUPPLY
Supply voltage
24 VDC
DO
Output
1
DIO
Combined I/O
1
NK
Compliance
ROHS / REACH / CE / sCSAus
IP
Protection class
IP20 / IP65
Embedded Preview + Generation
Preview
CAD Download
3D
2D